2.3 Specifications
| Characteristic | Specification |
|---|---|
| Ordering code | ATSAMA5D27-SOM1-EK1 |
| Board supply voltage | USB-powered |
| Temperature | Operating: 0°C to +70°C Storage: –40°C to +85°C |
| Relative humidity | 0 to 90% (non-condensing) |
| Baseboard dimensions | 135 × 90 × 20 mm |
| RoHS status | Compliant |