2.2 Features

The kit comprises a baseboard with a soldered SAMA5D27 SOM1 module. The module features a SAMA5D27-D1G-CU SIP embedding a 1-Gbit DDR2 SDRAM. The SOM offers a reliable and cost-effective embedded platform for building end products, as well as a small form factor, complemented by many connectivity interfaces. The SOM is a fully-featured industrially-certified single board computer designed for integration into customer applications.

The SOM module is a purpose-built small footprint hardware platform equipped with a wide array of high-speed connectivity engineered to support various applications such as IoT endpoints, wearables, appliances or industrial equipment.

The SOM integrates a 1-Gbit DDR2 SDRAM, a QSPI memory and a 10/100 Mbps Ethernet controller. 128 GPIO pins are provided by the SOM for general use in the system. All GPIO pins are independent and can be configured as inputs or outputs, with or without pull-up/pull-down resistors.

The baseboard features a wide range of peripherals, as well as a user interface and expansion options, including two mikroBUS™ click interface headers to support over 300 MikroElektronika click boards™ and one Pmod™ interface.

Table 2-1. Baseboard Features
CharacteristicsSpecificationsComponents
MemoryOne QSPI Flash (unmounted)Tested with Macronix MX25L25673GM2I-08G
CryptoOne CryptoAuthentication™ deviceATECC608
USB Com PortOne USB host

One USB device

One USB HSIC

Connector type C

Connector type microAB

2-pin header (not populated)

EthernetOne Ethernet interfaceRJ45 connector
CANOne CAN interfaceATA6561
VideoOne LCD RGB 24-bit interface

One ISC 12-bit interface

50-pin FPC connector

2x15 male connector

StorageOne standard SD card interface

One microSD card interface

With 3.3V/1.8V power switch

–

Debug portOne J-Link-OB and J-Link-CDC

One JTAG interface

Microchip SAM3U micro-controller with embedded J-Link firmware

–

Board MonitorOne RGB (Red, Green, Blue) LED

Four push button switches

–

Power ON, Reset, Wakeup, User Free

ExpansionOne tamper connector

One Pmod connector

Two mikroBUS interfaces

10-pin male connector

6-pin female connector

2x8-pin female connector

Board SupplyFrom USB A and/or USB J-Link-OB5 VDC
Power savingSuperCap–

Refer to www.microchip.com for:

  • Sample code and technical support
  • Linux® software and demos