2.4 Power Sources
Two options are available to power up the baseboard:
- USB powering through the USB Micro-AB connector (J17 - default configuration)
- Powering through the USB Micro-AB connector on the J-Link-OB Embedded Debugger interface (J10)
The two power sources can coexist. A priority mechanism manages the automatic switching between the two. The priority source is J-Link (J10), the secondary source is the USB port (J17).
| Electrical Parameter | Value |
|---|---|
| Input voltage | 5VCC |
| Maximum input voltage | 6VCC |
| Maximum 3.3VDC current available | 1.2A |
| I/O voltage | 3.3V only |