3.5.1 PIOBU Interface
The baseboard features eight tamper pins for static or dynamic intrusion detection, UART reception, and two analog pins for comparison.
For a description of intrusion detection, refer to the SAMA5D2 datasheet, chapter "Security Module (SECUMOD)".
The table below describes the pin assignment of PIOBU connector J31.
| Signal | Pin No. | Signal | |
|---|---|---|---|
| PIOBU2 | 1 | 2 | PIOBU3 |
| PIOBU4 | 3 | 4 | PIOBU5 |
| PIOBU6 | 5 | 6 | RXD |
| PIOBU7 | 7 | 8 | COMPP |
| COMPN | 9 | 10 | GND |