3.5.3 Pmod Interface
Pmod devices are Digilent’s line of small I/O interface boards that offer an ideal way to extend the capabilities of programmable logic and embedded control boards. They allow sensitive signal conditioning circuits and high-power drive circuits to be placed where they are most effective - near sensors and actuators.
The Pmod interface on the baseboard is a 6-pin connector. The 6-pin version provides four digital I/O signal pins, one power pin and one ground pin.
Note: The Pmod interface is shared with the
ISC interface. Thus, the ISC and Pmod interfaces cannot be used at the same time.