3.3.3 RGB LED

The baseboard features one RGB LED which can be controlled by the user. The three LED cathodes are controlled via GPIO PWM or timer/counter pins.

Figure 3-33. RGB LED Indicators
Table 3-17.  RGB LED PIOs
SignalSharedPIOFunction
LED_RED–PA10TIOA1
LED_GREENPWM MBUS1PB1PWML1
LED_BLUEPWM MBUS2PA31PWML0