3.2.6.4 CryptoAuthentication™
ATECC608A is a member of the CryptoAuthentication family of crypto engine authentication devices with highly secure hardware-based key storage.
The ATECC608A features a flexible command set enabling use in many applications, including network/IoT node protection, anti-counterfeiting, firmware or media protection, secure data storage and user password checking.
The device (U11) is mounted in an 8-lead UDFN package.
For more information, refer to the ATECC608A datasheet on www.microchip.com.
| PIO | Mnemonic | Shared | Signal Description |
|---|---|---|---|
| PD21 | TWD0 | SOM E2PROM 24AA02E48 | TWI data |
| PD22 | TWCK0 | SOM E2PROM 24AA02E48 | TWI clock |