3.3.1 LCD TFT Interface

The baseboard provides a FPC connector with 24 bits of data and control signals to the LCD interface. Other signals are used to control the LCD and are available on connector J26: TWI, SPI, two GPIOs for interrupt, 1-wire and power supply lines.

This connector is used to connect LCD display type TM43xx series, TM5000 series or TM7000 series from PDA Inc. (www.pdaatl.com).

A 50-pin FPC (J26) header is provided on the baseboard to interface the LCD module with 24-bit parallel RGB.

The connector provides two PIOs as interrupts, one SPI and a TWI port to interface the MaXTouch® touch controller or QTouch® button controller embedded on the LCD module.

In order to operate correctly out of the processor with various LCD modules, two voltage lines are available: 3.3V and 5VCC (default). Both are selected by 0R resistors R81 and R83.

Figure 3-29. LCD Expansion Header Interface
Figure 3-30. LCD Connector J26 Location

The table below describes the pin assignment of LCD connector J26.

Table 3-15. LCD Connector J26 Pin Assignment
Pin NoSignalPIOSignalRGB Interface Function
1IDPA17IDShared with SPI_NPCS0 pin 40
2 GNDGNDGNDGND
3 LCDDAT0 PB11 D0Data line (BLUE0)
4 LCDDAT1PB12 D1Data line (BLUE1)
5LCDDAT2PB13D2Data line (BLUE2)
6LCDDAT3PB14D3Data line (BLUE3)
7 ––GNDGND
8LCDDAT4PB15D4Data line (BLUE4)
9LCDDAT5PB16D5Data line (BLUE5)
10LCDDAT6PB17D6Data line (BLUE6)
11LCDDAT7PB18D7Data line (BLUE7)
12 –GNDGNDGND
13LCDDAT8PB19D8Data line (GREEN0)
14LCDDAT9PB20D9Data line (GREEN1)
15LCDDAT10PB21D10Data line (GREEN2)
16LCDDAT11PB22D11Data line (GREEN3)
17––GNDGND
18LCDDAT12PB23D12Data line (GREEN4)
19LCDDAT13PB24D13Data line (GREEN5)
20LCDDAT14PB25D14Data line (GREEN6)
21LCDDAT15PB26D15Data line (GREEN7)
22–GNDGNDGND
23LCDDAT16PB27D16Data line (RED0)
24 LCDDAT17PB28D17Data line (RED1)
25LCDDAT18PB29D18Data line (RED2)
26LCDDAT19PB30D19Data line (RED3)
27––GNDGND
28LCDDAT20PB31D20Data line (RED4)
29LCDDAT21PC0D21Data line (RED5)
30LCDDAT22PC1D22Data line (RED6)
31LCDDAT23PC2D23Data line (RED7)
32–GNDGNDGND
33LCDPCKPC7PCLKPixel clock
34LCDVSYNCPC5VSYNC/CSVertical sync
35LCDHSYNCPC6HSYNC/WEHorizontal sync
36LCDDENPC8DATA_ENABLEData enable
37SPI_SPCKPA14SPI_SCKSPI clock
38SPI_MOSIPA15SPI_MOSISPI Master OUT Slave IN
39SPI_MISOPA16SPI_MISOSPI Master IN Slave OUT
40SPI_NPCS0PA17SPI_CSSPI chip select
41LCDDISPPC4ENABLEDisplay enable signal
42TWDPD4TWI_SDAI2C data line (maXTouch)
43TWCKPD5TWI_SCLI2C clock line (maXTouch)
44GPIOPD1IRQ1maXTouch interrupt line
45GPIOPC25IRQ2Interrupt line for other I2C devices
46LCDPWMPC3PWMBacklight control
47RESETnRSTRESETReset for both display and maXTouch
48Main_5V/3V3VCCVCC3.3V or 5V supply (R81/R83 selected)
49Main_5V/3V3VCCVCC3.3V or 5V supply (R81/R83 selected)
50GNDGNDGNDGND