3.2.7.1 Ethernet 10/100 (GMAC) Port

The on-board SOM integrates a 10/100 Mbps Ethernet controller (KSZ8081RNA) allowing direct connection to any 10/100 Mbps Ethernet-based Local Area Network, for full interaction with local servers and wide area networks such as the Internet.

ETH signals from the SOM are connected to a RJ45 MagJack. Additionally, for monitoring and control purposes, a LED functionality is carried on the RJ45 connector to indicate link status.

Figure 3-19. Ethernet PHY
Figure 3-20. Ethernet RJ45 Connector J15 Location

The table below describes the pin assignment of Ethernet connector J15.

Table 3-9. Ethernet RJ45 Connector J15 Pin Assignment
Pin NoMnemonicSignal Description
1TX+Transmit positive differential pair
2TX-Transmit negative differential pair
3RX+Receive positive differential pair
4Decoupling capacitor–
5Decoupling capacitor–
6RX-Receive negative differential pair
7NC–
8EARTH / GNDCommon ground
9ACT LED (A)LED activity (not used)
10ACT LED (K)LED activity (not used)
11LINK LED (K)LED link connection
12LINK LED (A)LED link connection
13EARTH / GNDCommon ground
14EARTH / GNDCommon ground
15NC–
16NC–