3.2.2.4 Power Management
The baseboard power management uses a MIC23451 PMIC, which is a triple synchronous buck regulator with HyperLight Load® mode featuring a power good indicator. The triple DC-DC step down power regulator delivers two outputs: 3.3V/2A and 1.8V/2A.
While the external power is being applied, the baseboard can be shut down by software and then woken up by action on the PB2 push button, which activates the WKUP signal.
The figure below shows the power management scheme.
One PIO (PD8) is used to check the status of the main regulator.
| PIO | Mnemonic | Signal Description |
|---|---|---|
| PD8 | BB_PWR_GOOD | High level = power is established and at correct level |