1.4.1 Bootloader Builder
The bootloader configuration screen is shown below. The configuration screen has a bootloader peripheral selection, a single address input, Bootloader End Address and several check boxes allowing the user to enable or disable the generation of specific commands within the bootloader and the application verification method. The other fields displayed are generated from these inputs and are read only. A picture of the memory map is shown in the overview page on image "Combined Bootloader and Application Memory Map".