5.2.1 Example to Calculate Measurement Time of a Single Channel

Compute the measurement time before the response time. The following section shows how to calculate measurement time for a single channel.

CSDFrequencyMeasurement Clock Frequency (MHz)FilterlevelMeasurement Time of Single Channel (μs)
015116720
400.58864
4150.581104
8150.581488

Example 1:

  • CSD: 0
  • Frequency: 15
  • Measurement Clock Frequency: 0.5 MHz
  • Filterlevel: 16
  • Measurement Time of single channel = (30 + 6 × 0 + 15) x (1 / 0.5) × 16 μs = 1440 μs

Example 2:

Note: The following values have been used to calculate the Measurement Time of a single sensor.
  • CSD: 0
  • Frequency: 15
  • Measurement Clock Frequency: 1 MHz
  • Filterlevel: 16
  • Measurement Time of single channel = (30 + 6 × 0 + 15) × (1 / 1) × 16 μs = 720 μs