3.14.1.1 Device Address
The device features an address selection pin that determines the address by reading the voltage level on the ADDR_SEL pin. The address configuration is established during the device's reset process and cannot be modified during runtime.
ADDR_SEL | Address |
---|---|
0 | 0x20 |
1 | 0x21 |