3.14 I2C - Communication

Interface Bus

The device communicates with the host over an I2C bus. Devices are connected to the I2C bus, as shown in the figure below. Both bus lines are connected to VDD via pull-up resistors. The bus drivers of all I2C devices must be open-drain type, which implements a wired-AND function that allows all devices to drive the bus, one at a time. A low level on the bus is generated when a device outputs a zero.

General I2C Bus

The I2C provides a simple, bidirectional, two-wire communication bus consisting of:

  • Serial Data Line (SDA) for packet transfer
  • Serial Clock Line (SCL) for the bus clock

The two lines are open-collector lines (wired-AND).

The I2C bus topology is a simple and efficient method of interconnecting multiple devices on a serial bus. A device connected to the bus can be a host or a client. Only host devices can control the bus and the bus communication. A unique address is assigned to each client device connected to the bus, and the host will use it to control the client and initiate a transaction.

A host indicates the start of a transaction by issuing a Start condition (S) on the bus. The host provides the clock signal for the transaction. An address packet with a 7-bit client address (ADDRESS) and a direction bit, representing whether the host wishes to read or write data (R/W), are then sent.

The addressed I2C client will then acknowledge (ACK) the address, and data packet transactions can begin. Every 9-bit data packet consists of eight data bits followed by a 1-bit reply indicating whether the data were acknowledged by the receiver.

After all the data packets (DATA) are transferred, the host issues a Stop condition (P) on the bus to end the transaction.

Bus Speed

This device supports the following speeds:
  • Standard mode - 100 kHz
  • Fast mode - 400 kHz
Note: Refer to Section 7.7 for more information about the timing details.