3.8.2 Steps to Configure Easy Tune
- Configure the DEVCTRL.ET register to enable or disable this feature.
- Saving the settings (optional):
- Writing
1in DEVCTRL.SAVE to save the configuration.
- Writing
1 in
DEVCTRL.SAVE to save the configuration.DS40002613E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.