| 1 | CC8SCRIP-12042 | CCL LUT3 output pins are missing from Pin Grid View | ATmega0 family |
| 2 | CC8SCRIP-11638 | In EVSYS module Register initialization is not changing when the channels
selected in easy view | ATmega0 family |
| 3 | CC8SCRIP-15596 | TWI Client Polling mode support is not available | ATMega32x family |
| 4 | MCU8CUST-10576 | Port pins configured for TCD0 waveform output cannot be deselected in the Pin
Grid View window of MCC | TinyAVR 1-Series |
| 5 | M8PD-15414 | Waveform output WOB of TCD0, configurable as input to CCL LUT, is not visible in
the MCC Easy View window | AVR Dx families, AVR32SDxx |
| 6 | M8PD-15416 | MCC UI for EVSYS does not allow selection of specific port pins as Event
generators, causing the EVGENCTRLA register to not reflect UI selections for port
pins | AVR DU family, AVR32SDxx |