1.7 Config Field Datasheet Lookup

In MCC Melody Drivers (or PLIB Drivers), the settings of an individual configuration fields, are often associated with BIT or BITFIELD settings in an associated REGISTER on the target microcontroller. Depending on the configuration selected, the corresponding value to write to that register will be inserted into the generated code. Direct links to the associated regsiter description, in the online version of the device datasheet, can be very helpful to understand the setting of that configuration field.

Figure 1-1. PIC18F Q43 Datasheet lookup in Timer0 for Synchronization Config Field

Try the link here: AVR128DB48&register=OPnINMUX