1 AVR Components
These Components enable users to easily configure and generate drivers for the different peripherals of 8-bit AVR microcontrollers.
- The modules are supported by the MCC Melody in both offline MPLAB® X and online MPLAB® Xpress.
- Refer to the Table: Peripheral Support by MCU Device section for complete list of newly supported devices and peripherals.