51 AEC-Q100 Grade (-40°C to 125°C) Electrical Characteristics
This section provides an overview of the PIC32CM LE00/LS00 electrical characteristics which are specific for devices qualified for AEC-Q100 Grade 1 (-40°C to 125°C).
For all other values or other characteristics, refer to the Electrical Characteristics.