6 Power Supplies

The PIC32CM LE00/LS00/LS60 have the following power supply pins:

Table 6-1. PIC32CM LE00/LS00/LS60 Power Supplies
NameAssociated GroundDescriptionVoltage Range

(Electrical Characteristics Parameters Number)

VDDVSSDigital Supply VoltageREG_37
AVDDAVSSAnalog Supply VoltageREG_39
VDDCOREVSSCORECore Supply Voltage Output (LDO mode)

Core Supply Voltage Input (BUCK mode)

Note: VDDCORE is not an input for an external power supply.
REG_36
VDDPLLAVSSPLLFDPLL96M, DFLL48M and DFLLULP Supply Voltage OutputREG_38
VDDOUT—Switching Regulator Mode (BUCK) Output—
Note: REG_X values: refer to the Power Supply Electrical Specifications from the Electrical Characteristics chapter.
Important: The same voltage must be applied to VDD and AVDD. Refer to the Power-up Considerations in the Device Start-up chapter for additional informatoin.
Figure 6-1. Power Supplies Block Diagram