Operating Conditions - 1.62V to 3.63V,
-40ºC to +125ºC, DC to 40 MHz (PIC32CM LE00/LS00)
- 1.62V to 3.63V,
-40ºC to +85ºC, DC to 48 MHz (PIC32CM LE00/LS00)
- 2.0V to 3.63V,
-40ºC to +85ºC, DC to 48 MHz (PIC32CM LS60)
Core- Arm® Cortex®-M23
CPU running at up to 48 MHz:
- 2.64
CoreMark®/MHz and 1.03 DMIPS/MHz
- Single-cycle hardware multiplier
- Hardware
divider
- Nested
Vector Interrupt Controller (NVIC)
- Memory
Protection Unit (MPU)
- Stack
Limit Checking
- TrustZone® for ARMv8-M (optional)
Memories- 512/256/128 KB
Flash
- 16/8/4 KB Data
Flash Write-While-Read (WWR) section for non-volatile data
storage
- 64/32/16 KB
SRAM
- Up to 512 bytes
TrustRAM (TRAM) with physical protection features
- 32 KB Boot
ROM
System- Power-on Reset
(POR) and programmable Brown-out Detection (BOD)
- Up to 16-channel
Direct Memory Access Controller (DMAC)
- Up to 12-channel
event system for Inter-peripheral Core-independent
Operation
- CRC-32
generator
Low-Power and Power Management- Active, Idle,
Standby with partial or full SRAM retention and Off sleep
modes:
- Active
mode (< 40 μA/MHz for PL0, < 60 μA/MHz for
PL2)
- Idle mode
(< 15 μA/MHz) with 1.5 μs wake-up time
- Standby
mode with full SRAM retention (1.7 μA) with 2.7 μs
wake-up time
- Off mode
(< 100 nA)
- Static and
dynamic power gating architecture
- Sleepwalking
peripherals
- Two performance
levels
- Embedded Buck/LDO
regulator with on-the-fly selection
| Security and Safety- Up to eight input pins and eight output pins for anti-tampering
detections
- Data Flash
- Optimized for secure storage
- Address and Data Scrambling with user-defined key
(optional)
- Tamper erase of scrambling key and of one user-defined
row
- Silent access for data read noise reduction
- TrustRAM
- Address
and Data scrambling with user-defined key
- Anti-tamper Active Shield on physical TrustRAM
- Tamper
Erase of scrambling key and TrustRAM data
- Silent
access for data read noise reduction
- Data
remanence prevention
- Peripherals
- One True
Random Number Generator (TRNG)
- AES-256/192/128, SHA-256, and GCM cryptography
accelerators (optional)
- Secure
pin multiplexing capability to isolate secure
communication channels with external devices from the
non-secure application (optional)
- TrustZone for
flexible hardware isolation of memories and peripherals
(optional)
- Up to
five regions for the Flash
- Up to two
regions for the Data Flash
- Up to two
regions for the SRAM
- Individual security attribution for each peripheral,
I/O, external interrupt line, and Event System
Channel
- SHA-based or
HMAC-based secure boot (optional)
|
Security and Safety continued...- ATECC608B-TFLXTLS
CryptoAuthentication™ device (optional)
- One Permanent Primary P-256 Elliptic Curve Cryptography
(ECC) Private Key
- One Internal Sign Private Key for Key Attestation
- Three Secondary P-256 ECC Private Keys
- Signer Public Key from Signer Certificate
- Public Key Validation Support
- One Customizable Symmetric Secret Key Slot
- I/O Protection Key Slot to Protect Communication
- Secure Boot Enabled with Customizable Secure Boot Public
Key
- ECDH/KDF Key Slot Capable
- X.509 Compressed Certificate Storage
- Customizable Certificate Storage Slots
- Device Identity Composition Engine (DICE) security standard
support with Unique Device Secret (UDS) (optional)
- Up to three debug access levels
- Up to three chip erase commands to erase part of or the entire
embedded memories
- Unique 128-bit serial number
Timers/Output Compare/Input Capture- Three 16-bit
Timers/Counters (TC), each configurable as:
- One
16-bit TC with two compare/capture channels
- One 8-bit
TC with two compare/capture channels
- One
32-bit TC with two compare/capture channels, by using
two TCs
- Up to three
24-bit Timers/Counters for Control (TCC), with configurable
extensions:
- Fault
Detection
- Dithering
- Dead-time
insertion
- Pattern
Generation
- One 16-bit
Timers/Counter for Control (TCC) with fault detection
support
- 32-bit Real-Time
Counter (RTC) with clock/calendar functions
- PWM Outputs using
TC and TCC peripherals:
- Up to
eight PWM outputs on each 24-bit TCC0 and TCC3
- Up to
four PWM outputs on 24-bit TCC1
- Up to
two PWM outputs on 16-bit TCC2
- Up to two
PWM outputs on each 16-bit TC
- Watchdog Timer
(WDT) with Window mode
| Communication Interfaces- USB Full-Speed
Device and Host
- Crystal-less operation in Device mode using
DFLL48M
- Supports
8 IN endpoints and 8 OUT endpoints in Device mode, no
endpoint size limitations
- Supports
8 physical pipes in Host mode, no pipe size
limitations
- Integrated serial resistors
- Up to six Serial
Communication Interfaces (SERCOM) that can operate as:
- USART
with full-duplex and single-wire half-duplex
configuration
- I2C up to 3.4 Mbit/s (High-Speed
mode)
- Serial
Peripheral Interface (SPI)
- ISO7816
- RS-485
- LIN
Host/Client
- ATECC608B-TFLXTLS
CryptoAuthentication interface (optional)
- One Inter-IC
Sound Interface (I2S) with up to 8-slot TDM and PDM
microphone support (optional)
Advanced Analog and Touch- One 12-bit 1 MSPS Analog-to-Digital Converter (ADC) with up to
24 channels
- Up to four Analog Comparators (AC) with window compare
function
- Two 12-bit 1 MSPS Digital-to-Analog Converter (DAC) that can
operate as:
- Two independent DACs in Single-Ended mode
- One single DAC in Differential mode
- Three Operational Amplifiers (OPAMP)
- One enhanced Peripheral Touch Controller (PTC):
- Up to 32 self-capacitance channels
- Up to 256 (16 x 16) mutual-capacitance channels
- Low-power, high-sensitivity, environmentally robust
capacitive touch buttons, sliders, wheels, and
trackpads
- Driven Shield Plus for better noise immunity and
moisture tolerance
- Parallel Acquisition (Boost Mode) through Polarity
control
- Hardware noise filtering and noise signal
desynchronization for high conducted immunity
- Supports wake-up on touch from Standby Sleep mode
|
Clock Management- Flexible clock distribution optimized for low power
- 32.768 kHz crystal oscillator (XOSC32K)
- 32.768 kHz ultra low-power internal RC oscillator
(OSCULP32K)
- 0.4 to 32 MHz crystal oscillator (XOSC)
- 16/12/8/4 MHz low-power internal RC oscillator (OSC16M)
- 48 MHz digital Frequency-Locked Loop (DFLL48M)
- 32 MHz ultra
low-power digital Frequency-Locked Loop (DFLLULP)
- 32 MHz to 96 MHz
fractional digital Phase-Locked Loop (FDPLL96M)
- Clock Failure Detection on both crystal oscillators (CFD)
- One frequency meter (FREQM)
Debugger Development Support- Two-pin Serial
Wire Debug (SWD) programming and debugging interface
- Four hardware
breakpoints, two data watchpoints
| Input/Output (I/O)- Up to 80 programmable I/O lines
- Up to sixteen external interrupts (EIC)
- One non-maskable interrupt (NMI)
- Up to Four-LUTs Configurable Custom Logic (CCL) that supports:
- Combinatorial logic functions, such as AND, NAND, OR,
and NOR
- Sequential logic functions, such as Flip-Flop and
Latches
Software and Tools Support: Develop Prototypes Quickly With Our
Powerful, Easy-to-Use Ecosystem- Get code off to a
head start with MPLAB Code Configurator (MCC)
- Graphically
configure peripherals, software libraries, and supported RTOS
with MPLAB Harmony
- Download MPLAB®
XC Compiler
- Take advantage of
MPLAB X IDE's support for 32-bit MCUs
- Select the best
debugger for the project: MPLAB ICE, MPLAB ICD, or MPLAB
PICkit™
|