3.3.10.4.1 Write is Controlled by NWE (WRITE_MODE = 1)

The following figure shows the waveforms of a write operation with WRITE_MODE set to 1. The data is put on the bus during the pulse and hold steps of the NWE signal. The internal data buffers are switched to Output mode after the NWE_SETUP time, and until the end of the write cycle, regardless of the programmed waveform on NCS.

Figure 3-23. WRITE_MODE = 1 (Write Operation Controlled by NWE)