2.5.1.4.4.2 ROM Code Console Pin Muxing Word

Warning: To avoid any malfunctioning, the user must not write the "DO NOT USE (DNU)" bits.
Name: CONSOLE_PIN

Bit 3130292827262524 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 2322212019181716 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 15141312111098 
 DNUDNUDNUDNUDNUDNUDNUDNU 
Access  
Reset  
Bit 76543210 
 DNUDNUDNUDNUCONSOLE_IOSET[3:0] 
Access  
Reset  

Bits 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DNU DO NOT USE

Bits 3:0 – CONSOLE_IOSET[3:0] Selects the pins and UART interface used for the ROM code console terminal

ValueNameDescription
0 DBGU Uses DBGU
1 FLEXCOM0 Uses FLEXCOM0 UART pins
2 FLEXCOM1 Uses FLEXCOM1 UART pins
3 FLEXCOM2 Uses FLEXCOM2 UART pins
4 FLEXCOM3 Uses FLEXCOM3 UART pins
5 FLEXCOM4 Uses FLEXCOM4 UART pins
6 FLEXCOM5 Uses FLEXCOM5 UART pins
7 FLEXCOM6 Uses FLEXCOM6 UART pins
8 FLEXCOM7 Uses FLEXCOM7 UART pins
9 FLEXCOM8 Uses FLEXCOM8 UART pins
10 FLEXCOM9 Uses FLEXCOM9 UART pins
11 FLEXCOM10 Uses FLEXCOM10 UART pins
12 FLEXCOM11 Uses FLEXCOM11 UART pins
13 FLEXCOM12 Uses FLEXCOM12 UART pins