10.1.3 Recommended Operating Conditions
Power Input | Parameters | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VDDIN33 |
VDDOUT25 regulator input, USB interface I/O lines and Main crystal oscillator power supply(1) | – | 3.00 | 3.60 | V |
VDDANA |
VDDANA I/O lines, A/D Converter and OTP memory power supply(1) | – | 3.00 | 3.60 | V |
VDDCORE |
Core logic (processor, peripherals, memories, UTMI logic, etc.) power supply (2) |
fCPU ≤ 600 MHz, fMCK ≤ 200 MHz fCPU ≤ 800 MHz, fMCK ≤ 266 MHz |
1.03 1.12 |
1.21 1.21 |
V |
VDDIOM | SDRAM I/O lines power supply |
DDR2-SDRAM DDR3-SDRAM DDR3L-SDRAM |
1.70 1.425 1.283 |
1.90 1.575 1.450 |
V |
VDDNF | NAND Flash I/O lines power supply(3) | – | 1.70 | 3.60 | V |
VDDIOP0 | VDDIOP0 I/O lines power supply(3) | – | 1.70 | 3.60 | V |
VDDIOP1 | VDDIOP1 I/O lines power supply(3) | – | 1.70 | 3.60 | V |
VDDIOP2 | VDDIOP2 I/O lines power supply(3) | – | 1.70 | 3.60 | V |
VDDQSPI | VDDQSPI I/O lines power supply(3) | – | 1.70 | 3.60 | V |
VDDLVDS | LVDS PHY and VDDLVDS I/O lines power supply(3)(4) | – | 1.70 | 3.60 | V |
VDDMIPI | MIPI PHY and I/O lines power supply(5) | – | 2.25 | 2.75 | V |
VDDBU | Backup domain power supply | – | 1.6 | 3.60 | V |
tR_VDD | Power supply slope at power-up | – | 0.2 | 20 | mV/µs |
tF_VDD | Power supply slope at power-down | – | –20 | –1(6) | mV/µs |
Note:
- VDDANA and VDDIN33 are powered from one single source: V(VDDANA,VDDIN33) ≤ ±50mV.
- For device lifetime estimation as a function of VDDCORE and temperature, refer to the application note “SAM9X7 Series Product Lifetime Estimation” (AN5531), available on www.microchip.com.
- Supply range restrictions apply when using the digital peripheral timing characteristics. See I/O Characteristics.
- When the LVDS PHY is used, VDDLVDS must be connected to VDDOUT25.
- VDDMIPI must be connected to VDDOUT25.
- For VDDBU, this value is 0 mV/µs.
Symbol | Parameters | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VIN | Input line voltage range on inputs(2)(3) | – | -0.3 | VDD+0.3 | V |
IIN | DC current injection on input (4)(5) | – | – | ±0.2 | mA |
ITOT_INJ | Total current injection per power rail or ground rail (6) | – | – | ±2 | mA |
Note:
- In this table, VDD refers to the voltage of the associated power rail of the I/O line, as defined in the Pin Description table. Ex: for PA2, VDD refers to VDDIOP0.
- Input voltages VIN ≤ 0V or VIN ≥ VDD lead to negative or positive current injection on inputs.
- For analog inputs (PA[31:24]), input voltages VIN ≥ min(VDDANA, VADVREFP) lead to saturated A/D conversion to 0xFFF.
- Current injection on A/D converter analog inputs (PA[31:24]) can degrade the analog performance of the corresponding channel or the analog performance of other analog channels.
- High frequency current injection must be limited to avoid propagating high frequency signals to internal sensitive analog circuits (oscillators, regulators, etc.). One common use case of high frequency current injection occurs when a digital input pin suffers overshoots and/or undershoots from a poorly adapted transmission line (PCB trace with signal reflections, for example). These cases should be cured by appropriate source series resistor termination. Special attention must be paid to high speed interfaces (Gigabit Ethernet MAC I/F, SD card or e.MMC I/F, QSPI I/F, etc.).
- Corresponds to the sum of the positive currents into one power rail and respectively to the sum of the negative currents into one ground rail, as defined in the Pin Description table.
Symbol | Parameters | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
fCPU_CLK | Processor clock (CPU_CLK) frequency | VDDCORE ≥ 1.14V | – | 800 | MHz |
VDDCORE ≥ 1.04V | – | 600 | MHz | ||
fMCK | Main system bus clock (MCK) frequency | VDDCORE ≥ 1.14V | – | 266 | MHz |
VDDCORE ≥ 1.04V | – | 200 | MHz |
Symbol | Parameters | Conditions | Min | Max | Unit | |
---|---|---|---|---|---|---|
fSDRAM_CLK | SDRAM clock frequency | VDDCORE ≥ 1.14V | DDR2-SDRAM | 125 | 266 | MHz |
DDR3(L)-SDRAM (DLL ON)(1) | 266 | – | MHz | |||
DDR3(L)-SDRAM (DLL OFF)(2) | – | 200 | MHz | |||
VDDCORE ≥ 1.04V | DDR2-SDRAM | 125 | 200 | MHz | ||
DDR3(L)-SDRAM (DLL OFF)(2) | – | 200 | MHz |
Note:
- According to the JEDEC specification, DDR3(L) “DLL On mode” is supported for clock frequencies of 300 MHz and above. Most memory suppliers accept operations down to 266 MHz. Contact the memory supplier for further details.
- According to the JEDEC specification, DDR3(L) “DLL Off mode” is supported for clock frequencies up to 125 MHz. Most memory suppliers accept operations up to 200 MHz. Contact the memory supplier for further details.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
TA | Ambient temperature range | SAM9X7x-I devices | -40 | 85 | °C |
SAM9X7x-V devices | -40 | 105 | °C | ||
TJ | Junction temperature range | – | -40 | 125 | °C |
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
RJA | Junction-to-ambient thermal resistance | – | 38 | °C/W | |
RJC | Junction-to-case thermal resistance | – | 16 | °C/W | |
RJB | Junction-to-board thermal resistance | – | 31 | °C/W | |
ΨJ-top | Junction-to-case thermal resistance | – | 0.57 | °C/W |
Note: The package characteristics in the above table are provided
according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These
values are not directly applicable to the final application. As per JEDEC standards,
these parameters represent the device mounted on a specific PCB under controlled
conditions. In real-world applications, the PCB design and construction, airflow, and
other factors can significantly impact thermal characteristics.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
RJA | Junction-to-ambient thermal resistance | – | 33 | °C/W | |
RJC | Junction-to-case thermal resistance | – | 12 | °C/W | |
RJB | Junction-to-board thermal resistance | – | 26 | °C/W | |
ΨJ-top | Junction-to-case thermal resistance | – | 0.45 | °C/W |
Note: The package characteristics in the above table are provided
according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These
values are not directly applicable to the final application. As per JEDEC standards,
these parameters represent the device mounted on a specific PCB under controlled
conditions. In real-world applications, the PCB design and construction, airflow, and
other factors can significantly impact thermal characteristics.
Symbol | Parameter | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
RJA | Junction-to-ambient thermal resistance | – | 34 | °C/W | |
RJC | Junction-to-case thermal resistance | – | 17 | °C/W | |
RJB | Junction-to-board thermal resistance | – | 25 | °C/W | |
ΨJ-top | Junction-to-case thermal resistance | – | 0.4 | °C/W |
Note: The package characteristics in the above table are provided
according to the JEDEC JESD51-2 standard with the 2s2p board and 0 m/s air flow. These
values are not directly applicable to the final application. As per JEDEC standards,
these parameters represent the device mounted on a specific PCB under controlled
conditions. In real-world applications, the PCB design and construction, airflow, and
other factors can significantly impact thermal characteristics.