10.2.2 256-Ball TFBGA Mechanical Characteristics
Moisture sensitivity level | MSL3 |
182 | mg |
JEDEC drawing reference | N/A |
J-STD-609 classification | e8 |
Ball land | 0.400 mm |
Nominal ball diameter | 0.320 mm |
Solder mask opening | 0.275 mm |
Solder mask definition | Solder Mask Defined (SMD) |
Solder | LF35 |