10.2.1 240-Ball TFBGA Mechanical Characteristics

Table 10-68. 240-ball TFBGA Package Characteristics
Moisture Sensitivity Level3
Table 10-69. Device and 240-ball TFBGA Package Weight
250mg
Table 10-70. Package Reference
J-STD-609 Classificatione8
Table 10-71. 240-ball TFBGA Package Information
Ball Land0.45 mm
Nominal Ball Diameter0.35 mm
Solder Mask Opening0.250 mm
Solder Mask DefinitionSMD
SolderLF35