3.6.3 Block Diagram

The MPDDRC is partitioned in two blocks (see figure below):

  • An Interconnect Matrix block that manages concurrent accesses on the system bus between 7 system bus hosts and integrates an arbiter
  • A DDR Controller that translates system bus requests (read/write) in the DDR-SDRAM protocol
    Figure 3-53. Block Diagram