4.8.2 Embedded Characteristics
- 32-bit Free-running Counter on Prescaled Slow Clock or RTC Calibrated 1Hz Clock
- 16-bit Configurable Prescaler
- Interrupt on Alarm or Counter Increment
- Programmable Event
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.