10.1.8.1 Power Consumption in Active Mode

Table 10-61 provides the processor power consumption in the following conditions:

  • fCPU_CLK = from 200 MHz to 800 MHz
  • fMCK = 100 MHz to 266 MHz
  • L1 caches enabled
  • The Arm926EJ-S core executes a Coremark benchmark from the (internal) SRAM0
  • Code compiled with speed optimization
  • Peripheral clocks disabled
  • Current measured as per Figure 10-41
Figure 10-41. Current Measurement on VDDCORE
Table 10-61. Processor Power Consumption Running a Coremark Benchmark from SRAM0

fCPU_CLK/fMCK

IDDCORE (mA) vs TA

-40°C

0°C

25°C

50°C

85°C

105°C

200 MHz/100 MHz505454628295
400 MHz/200 MHz85898997116130
600 MHz/200 MHz105110110120138152
800 MHz/266 MHz135140140150167182
Figure 10-42. Processor Current Consumption Running a Coremark Benchmark from SRAM0