8.3.7.5.2 IrDA Baud Rate

The following table gives some examples of CD values, baud rate error and pulse duration. Note that the requirement on the maximum acceptable error of ±1.87% must be met.

Table 8-27. IrDA Baud Rate Error
Peripheral ClockBaud Rate (bit/s)CDBaud Rate ErrorPulse Time (μs)
3,686,400115,20020.00%1.63
20,000,000115,200111.38%1.63
32,768,000115,200181.25%1.63
40,000,000115,200221.38%1.63
3,686,40057,60040.00%3.26
20,000,00057,600221.38%3.26
32,768,00057,600361.25%3.26
40,000,00057,600430.93%3.26
3,686,40038,40060.00%4.88
20,000,00038,400331.38%4.88
32,768,00038,400530.63%4.88
40,000,00038,400650.16%4.88
3,686,40019,200120.00%9.77
20,000,00019,200650.16%9.77
32,768,00019,2001070.31%9.77
40,000,00019,2001300.16%9.77
3,686,4009,600240.00%19.53
20,000,0009,6001300.16%19.53
32,768,0009,6002130.16%19.53
40,000,0009,6002600.16%19.53
3,686,4002,400960.00%78.13
20,000,0002,4005210.03%78.13
32,768,0002,4008530.04%78.13