3.3.10.1.1 NRD Waveform

The NRD signal is characterized by a setup timing, a pulse width and a hold timing:

  • NRD_SETUP—NRD setup time is defined as the setup of address before the NRD falling edge.
  • NRD_PULSE—NRD pulse length is the time between NRD falling edge and NRD rising edge.
  • NRD_HOLD—NRD hold time is defined as the hold time of address after the NRD rising edge.