2.4.6.2.1 Descriptor Structure Microblock Control Member

Name: MBR_UBC
Property: Read-only

Bit 3130292827262524 
  QOS[1:0]NVIEW[1:0]NDENNSENNDE 
Access RRRRRRR 
Reset  
Bit 2322212019181716 
 UBLEN[23:16] 
Access RRRRRRRR 
Reset  
Bit 15141312111098 
 UBLEN[15:8] 
Access RRRRRRRR 
Reset  
Bit 76543210 
 UBLEN[7:0] 
Access RRRRRRRR 
Reset  

Bits 30:29 – QOS[1:0] Channel Quality of Service Level

This field indicates the current quality of service level for the channel. Refer to the section “Bus Matrix (MATRIX)”.

Bits 28:27 – NVIEW[1:0] Next Descriptor View

ValueNameDescription
0 NDV0 Next Descriptor View 0
1 NDV1 Next Descriptor View 1
2 NDV2 Next Descriptor View 2
3 NDV3 Next Descriptor View 3

Bit 26 – NDEN Next Descriptor Destination Update

ValueDescription
0 Destination parameters remain unchanged.
1 Destination parameters are updated when the descriptor is retrieved.

Bit 25 – NSEN Next Descriptor Source Update

ValueDescription
0 Source parameters remain unchanged.
1 Source parameters are updated when the descriptor is retrieved.

Bit 24 – NDE Next Descriptor Enable

ValueDescription
0 Descriptor fetch is disabled.
1 Descriptor fetch is enabled.

Bits 23:0 – UBLEN[23:0] Microblock Length

This field indicates the number of data in the microblock. The microblock contains UBLEN data.