5.2.7.102 High-End Overlay Configuration Register 22

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG22
Offset: 0x000003E8
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CROFFCBOFFYOFF 
Access R/WR/WR/W 
Reset 000 

Bit 2 – CROFF Red Chroma Offset

Bit 1 – CBOFF Blue Chroma Offset

Bit 0 – YOFF Luma Offset