10.1.5.1 I/O DC Characteristics
Symbol | Parameters | Conditions | Min | Max | Unit |
---|---|---|---|---|---|
VIL | Low-level input voltage(1) | – | – | 0.3 x VDD | V |
VIH | High-level input voltage(1) | – | 0.7 x VDD | – | V |
VOL | Low-level output voltage | IO max | – | 0.2 x VDD | V |
VOH | High-level output voltage | IO max | 0.8 x VDD | – | V |
IIH | Input-high input leakage current(1) |
Pull-down resistor disabled VIN = VDD = 3.6V | -150 | 150 | nA |
IIL | Input-low input leakage current(1) |
Pull-up resistor disabled VIN = 0; VDD = 3.6V | -150 | 150 | nA |
RPULL | Programmable pull-up or pull-down resistor | Digital Input mode | 60 | 140 | kΩ |
CIN | Input capacitance(1) | Digital Input mode | – | 4 | pF |
Vhys | Input hysteresis(1) | – | 0.15 | – | V |
Note:
- Simulation data
Symbol | Parameters | Conditions | Min | Max | Unit | |
---|---|---|---|---|---|---|
IOH or IOL | High-level or low-level output current | Any |
IOL: VOL = 0.2 x VDD IOH: VOH = 0.8 x VDD | – | – | – |
GPIO | Drive = 0, Slewrate = 0 | – | 3 | mA | ||
Drive = 1, Slewrate = 0 | – | 4 | mA | |||
Drive = 0, Slewrate = 1 | – | 1 | mA | |||
Drive = 1, Slewrate = 1 | – | 2 | mA |
Symbol | Parameters | Conditions | Min | Max | Unit | |
---|---|---|---|---|---|---|
IOH or IOL | High-level or low-level output current(1) | Any |
IOL : VOL = 0.2 x VDD IOH : VOH = 0.8 x VDD | – | – | – |
GPIO | Drive = 0, Slewrate = 0 | – | 9 | mA | ||
Drive = 1, Slewrate = 0 | – | 10 | ||||
Drive = 0, Slewrate = 1 | – | 3 | ||||
Drive = 1, Slewrate = 1 | – | 6 |
Note:
- Simulation data