9.4.6.9.1 Clearing Scrambling Keys on a Tamper Event

On a tamper detection event, an immediate clear of the scrambling key (in the Scrambling Key register QSPI_SKR) is performed if QSPI_MR.TAMPCLR is set. For details about the tamper event source, refer to sections Safety and Security Features and/or Pinout.