8.6.6.5 PUF Interrupt Enable Register

Name: PUF_IER
Offset: 0x010
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        INTEN 
Access R/W 
Reset 0 

Bit 0 – INTEN Interruption Enable

ValueDescription
0 Disables the interruption.
1 Enables the PUF to trigger an interruption from the sources selected in PUF_IMR.