8.6.6.13 PUF Miscellaneous Register

Name: PUF_MISC
Offset: 0x0C0
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DEND 
Access R/W 
Reset 1 

Bit 0 – DEND Data Endianness

This field must be configured once after power-up or system reset.
ValueNameDescription
0 LITTLE Little-endian mode.
1 BIG Big-endian mode. This is the default value.