8.6.6.19 PUF Hardware Settings Register

Values in this register are static and not managed by the PUF.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding operation is allowed.

1: The corresponding operation is disabled.

Name: PUF_HW_SETTINGS
Offset: 0x0F0
Reset: –
Property: Read-only

Bit 3130292827262524 
 TESTPUFTESTMEMMEMTEST EXTSVIADIR LABTESTSELLABTEST 
Access RRRRRR 
Reset –––––– 
Bit 2322212019181716 
        RESEED 
Access R 
Reset – 
Bit 15141312111098 
 GENRAND     WRAPWGENRAND 
Access RRR 
Reset ––– 
Bit 76543210 
 UNWRAPGETKEYSTOP RECOSTARTENROLL  
Access RRRRRR 
Reset –––––– 

Bit 31 – TESTPUF Test PUF Operation

Bit 30 – TESTMEM Test Memory Operation

Bit 29 – MEMTEST Memory Tests Included in Initialization

Bit 27 – EXTSVIADIR External Entropy Required via PUF_DIR During Reseed Operation

Bit 25 – LABTESTSEL Selection of Lab Test Mode, when LABTEST=0

Bit 24 – LABTEST Initialization to Lab Test Mode

Bit 16 – RESEED Reseed Operation

Bit 15 – GENRAND Generate Random Operation

Bit 9 – WRAP Wrap Operation

Bit 8 – WGENRAND Wrap Generated Random Operation

Bit 7 – UNWRAP Unwrap Operation

Bit 6 – GETKEY Get Key Operation

Bit 5 – STOP Stop Operation

Bit 3 – RECO Reconstruct Operation

Bit 2 – START Start Operation

Bit 1 – ENROLL Enroll Operation