10.2.6.14.4 From Powered State to Default State (Reset)

After its connection to a USB host, the USB device waits for an end-of-bus reset. The unmasked flag ENDRESET is set in the UDPHS_IEN register and an interrupt is triggered.

Once the ENDRESET interrupt has been triggered, the device enters Default state. In this state, the UDPHS software must:

  • Enable the default endpoint, setting the EPT_ENABL flag in the UDPHS_EPTCTLENB[0] register and, optionally, enabling the interrupt for endpoint 0 by writing 1 in EPT_0 of the UDPHS_IEN register. The enumeration then begins by a control transfer.
  • Configure the Interrupt Mask Register which has been reset by the USB reset detection
  • Enable the transceiver.

In this state, the EN_UDPHS bit in UDPHS_CTRL register must be enabled.