6.2.6.4.2 Color Attributes
- CLUTMODE field—Selects the CLUT mode.
- RGBMODE field—Selects the RGB mode.
- GAM field—Activates gamma correction when true RGB color is activated.
- YCCMODE field—Selects the Luma Chroma mode.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.