6.2.6.4.1 System Bus Access Attribute
This attribute is defined to improve bandwidth of the layer.
- BLEN field—Defines the maximum burst length of the DMA channel.
This attribute is defined to improve bandwidth of the layer.
DS60001813E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.