5.2.7.19 ADC Analog Control Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

By default, bits 12 and 13 are set to 1 and 0, respectively, and must not be modified.

Name: ADC_ACR
Offset: 0x94
Reset: 0x00001200
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       IBCTL[1:0] 
Access R/WR/W 
Reset 10 
Bit 76543210 
       PENDETSENS[1:0] 
Access R/WR/W 
Reset 00 

Bits 9:8 – IBCTL[1:0] ADC Bias Current Control

Adapts performance versus power consumption. Refer to the “Electrical Characteristics” section for further details.

Note: For sampling frequencies higher than 500 ksps, IBCTL must be written to 1.

Bits 1:0 – PENDETSENS[1:0] Pen Detection Sensitivity

Modifies the pen detection input pull-up resistor value. Refer to the section “Electrical Characteristics” for further details.