5.2.7.13 ADC Last Channel Compare Window Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_LCCWR
Offset: 0x38
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     HIGHTHRES[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 HIGHTHRES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
     LOWTHRES[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 LOWTHRES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – HIGHTHRES[11:0] High Threshold

High threshold associated to compare settings of ADC_LCTMR.

Bits 11:0 – LOWTHRES[11:0] Low Threshold

Low threshold associated to compare settings of ADC_LCTMR.