5.2.7.4 ADC Channel Enable Register

This register can only be written if the WPEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_CHER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CH7CH6CH5CH4CH3CH2CH1CH0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CHx Channel x Enable

If ADC_MR.USEQ = 1, CHx corresponds to the enable of sequence number x+1 described in ADC_SEQR1 (for example, CH0 enables sequence number USCH1).

ValueDescription
0 No effect.
1 Enables the corresponding channel.