2.9.1 AVR® Dx Additional Features
The TWI peripheral of the AVR Dx families is equipped with an improved version of the TWI peripheral, providing support for a new set of features like:
- SMBus
- Multi-Host
- Smart Mode
- Dual Mode
- 10-bit Address
- Quick Command Mode