2.4.2.4 PORTMUX
The AVR Dx devices provide multiple options for peripheral inputs/outputs. Those options are user-selectable using the PORTMUX registers and offer flexibility during design implementation (the user can choose the best option for PCB routing). For more details about the available inputs/outputs, refer to the specific AVR Dx data sheet.