2.11.3 AVR® Dx - Additional Features
In addition to the megaAVR features, the ADC of AVR Dx devices provides other features
like:
- Accumulation of up to 128 Samples per Conversion
- On-Chip Temperature Sensor Channel
- Programmable Input Sampling Duration
- Configurable Threshold and Window Comparator
- Event-Triggered Conversion
Note: For more details and code examples,
refer to TB3209 - Getting Started with ADC.