2.7.2 AVR® Dx Additional Features
The SPI peripheral of the AVR Dx families has support for data buffering, thus
influencing the data handling. The Buffer mode is enabled by writing the BUFEN bit in
the SPIn.CTRLB register to ‘1’. There are additional bits in the
SPI.INTCTRL and SPI.INTFLAGS registers to support Buffer mode. Refer to the specific AVR
Dx data sheet for details.
Note: For more details about using the SPI
and code examples, refer to TB3215 - Getting Started with
SPI.