45.1 Power Consumption over Temperature in Sleep Modes
Power Consumption in Standby Sleep Mode with RTC
Operating conditions:Figure 45-1. Power Consumption over Temperature
in STANDBY Sleep Mode with RTC
- VDDIN = 3.3V or 1.8V
- LPVREG LPEFF Enable
- RTC running on external 32KHz crystal
- BOD33 is disabled
Power Consumption in BACKUP Sleep Mode with RTC
Operating conditions:Figure 45-2. Power Consumption over Temperature
in Standby Sleep Mode with RTC
- VDDIN =0V
- VBAT = 3.3V or 1.8V
- RTC running on external 32KHz crystal
- BOD33 is disabled