12 Peripherals Configuration Summary

Table 12-1. Peripherals Configuration Summary
Peripheral nameBase addressIRQ lineAHB clockAPB clockBus Clock DomainGeneric ClockPACEventsDMAPower domain
IndexEnabled at ResetIndexEnabled at ResetNameIndexIndexProt at ResetUserGeneratorIndexSleep WalkingName
AHB-APB Bridge A0x40000000—0Y——CPU——————N/APDTOP
PAC0x4000000007Y0YCPU—0——69 : ACCERR—N/APDTOP
PM0x400004000——1YBackup—1N———N/APDBACKUP
MCLK0x400008000——2YCPU—2N———YPDTOP
RSTC0x40000C00———3YBackup—3N———N/APDBACKUP
OSCCTRL0x400010000——4YCPU

0: DFLL48M reference

1: FDPLL96M clk source

2: FDPLL96M 32kHz

4N—0: CFD—YPDTOP
OSC32KCTRL0x400014000——5YBackup—5N—1: CFD——PDBACKUP
SUPC0x400018000——6YBackup—6N———N/APDBACKUP
GCLK0x40001C00———7YCPU—7N———N/APDTOP
WDT0x400020001——8YCPU—8N———YPDTOP
RTC0x400024002——9YBackup—9N0: TAMPEVT

2: CMP0/ALARM0

3: CMP1 4: TAMPER

5: OVF

6-13: PER0-7

1: TIMESTAMPYPDBACKUP
EIC0x400028003, NMI——10YCPU310N—14-29: EXTINT0-15—YPDTOP
FREQM0x40002C004——11YCPU4: FREQM_MSR 5: FREQM_REF11N—4: DONE—YPDTOP
AHB-APB Bridge B0x41000000—1Y——CPU——————N/APDTOP
USB0x4100000054Y0YCPU60N———YPDTOP
DSU0x41002000—5Y1YCPU—1Y———N/APDTOP
NVMCTRL0x4100400068Y2YCPU—2N———YPDTOP
PORT0x41006000———10YCPU—3N1-4 : EV0-3——YPDTOP
DMAC0x4100800074Y——CPU—4—5-8: CH0-430-33: CH0-4—YPDTOP
MTB0x410A0000—————CPU——————N/APDTOP
AHB-APB Bridge C0x42000000—2Y——CPU——————N/APDTOP
EVSYS0x420000008——0YCPU7-14: one per CHANNEL0N———YPDTOP
SERCOM00x420004009——1YCPU

16: CORE

15: SLOW

1N——

2: RX

3: TX

YPDTOP
SERCOM10x4200080010——2YCPU

17: CORE

15: SLOW

2N——

4: RX

5: TX

YPDTOP
SERCOM20x42000A0011——3YCPU

18: CORE

15: SLOW

3N——

6: RX

7: TX

YPDTOP
SERCOM30x4200100012——4YCPU

19: CORE

15: SLOW

4N——

8: RX

9: TX

YPDTOP
SERCOM40x4200140013——5YCPU

20: CORE

15: SLOW

5N——

10: RX

11: TX

YPDTOP
SERCOM50x4200180014——6YCPU

21: CORE

15: SLOW

6N——

12: RX

13: TX

YPDTOP
TCC00x42001C0015——7YCPU227N

9-10: EV0-1

11-14: MC0-3

34: OVF

35: TRG

36: CNT

37-40: MC0-3

14: OVF

15-18: MC0-3

YPDTOP
TC00x4200200016——8YCPU238N15: EVU

41: OVF

42-43: MC0-1

19: OVF

20-21: MC0-1

YPDTOP
TC10x4200240017——9YCPU239N16: EVU

44: OVF

45-46: MC0-1

22: OVF

23-24: MC0-1

YPDTOP
TC20x4200280018——10YCPU2410N17: EVU

47: OVF

48-49: MC0-1

25: OVF

26-27: MC0-1

YPDTOP
TC30x42002C0019——11YCPU2411N18: EVU

50: OVF

51-52: MC0-1

28: OVF

29-30: MC0-1

YPDTOP
ADC0x4200300020——12YCPU2512N

19: START

20: SYNC

53: RESRDY

54: WINMON

31: RESRDYYPDTOP
AC0x4200340021——13YCPU2613N21-22: SOC0-1

55-56: COMP0-1

57: WIN0

—YPDTOP
PTC0x4200380022——14YCPU2714N23: STCONV

58: EOC

59: WCOMP

——PDTOP
SLCD0x42003C0023——15YCPU—15N—

60-62: FC0-2

63: DT

32: DMU

33: ACMDRDY

34: ABMRDY

—PDTOP
AES0x4200400024——16YCPU—16N——

35 : WR

36 : RD

YPDTOP
TRNG0x4200440025——17YCPU—17N—64 : READY—YPDTOP
CCL0x42004800———18YCPU2818N

24 : LUTIN0

25 : LUTIN1

26: LUTIN2

27: LUTIN3

65 : LUTOUT0

66 : LUTOUT1

67: LUTOUT2

68: LUTOUT3

—YPDTOP